IESNA:LM-63-2002
[TEST]P1298863
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-17)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R70W2N902750DE010 E3D1LI_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R70 optic, 3000K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]912
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
808.7 806.5 799.3 788.1 773.9 759.6 746.1 735.7 726.3 718.8
712.1 706.4 701.2 696 691.1 685.8 679.5 672.7 664.5 654.4
643.1 630.8 618.4 606.4 594.8 584.7 577.6 572 567.5 562.2
554.7 543.9 528.5 519.9 508.3 485.4 457 425.5 389.9 373.4
351 310.9 276.4 191.4 120.6 64.8 15.4 1.9 1.1 1.1
0.7 0.7 0.7 0.4 0.4 0.4 0.4 0.4 0.4 0
0 0 0
